Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Inch series
Bill of material
1380/28
ORDER
Bearings No.
1380/28
SD
Inside Diameter
22.225 mm
D
Outside Diameter
52.388 mm
T
Bearing Width
19.368 mm
B
width
20.168 mm
C
width
14.288 mm
R
Radius
1.60 mm
CR
Basic dynamic load rating
45.9 kN
COR
Basic static load rating
37.9 kN
CU
Fatigue limit load
5.45 kN
NG
Limiting speeds (Grease)
8000 rpm
NO
limiting speeds (oil)
11000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions